下载文档 () / 20
动力,因我们而不同*

170M3809D

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 50A, 200 kAIC, Combination fuse status indicator, Fuse, Din 43-620 blade end X Din 43-620 blade end, Class aR

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3809D
UPC
051712334952
Product Length/Depth
135 mm
Product Height
64 mm
Product Width
40 mm
Product Weight
424.83 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
550 at 660 V
Watt losses
4.5 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
78
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。