下载文档 () / 20
动力,因我们而不同*

170M4283

Fuse-link, high speed, 450 A, AC 690 V, size 1, 51 x 69 x 138 mm, aR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4283
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
507 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

产品规格

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
70 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。