下载文档 () / 20
动力,因我们而不同*

170M4362

Fuse-link, high speed, 400 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4362
UPC
051712258500
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
142 mm
Product Weight
500 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
86.5 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
91500 at 660 V
Watt losses
65 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
13500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。