下载文档 () / 20
动力,因我们而不同*

170M4439

Fuse-link, high speed, 200 A, AC 1250 V, size 1, 53 x 69 x 80 mm, aR, IEC, UL, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4439
UPC
051712258807
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
0.575 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
200 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
81.1 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
22500 at 1000 V, 30000 at 1250 V
Watt losses
50 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
3800
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。