下载文档 () / 20
动力,因我们而不同*

170M4721

Fuse-link, high speed, 50 A, AC 1250 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4721
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
211 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
50 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
87.6 mm
Current type
AC
Class
Class aR
Watt losses
15 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。