Fuse-link, high speed, 250 A, AC 1250 V, size 2, 61 x 77 x 81 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5438
|
| UPC |
051712261241
|
| Product Length/Depth |
41.79824 mm
|
| Product Height |
53.0098 mm
|
| Product Width |
137.9982 mm
|
| Product Weight |
0.746 kg
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC Rated
UL Recognized |
| Amperage Rating |
250 A
|
| Breaking capacity |
100 kA
|
| Fuse indicator |
Top fuse status indicator
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Fuse size |
2
|
| Rated voltage AC |
1250 V
|
| Center-to-center distance of connections |
80.3 mm
|
| Current type |
AC
|
| Mounting dimension |
M10
|
| Class |
Class aR
|
| Clearing (I2T) |
77500 at 1000 V, 105000 at 1250 V
|
| Watt losses |
65 W
|
| Pre arc (I2T) |
6500
|
| Color |
None
|
| Interrupt rating |
100 kAIC
|
| Fitted with: |
Type K Indicator for micro
|
| Construction size |
2
|
| Mounting method |
Flush
|
| Packaging type |
Standard
|
| Voltage rating |
1250 V (IEC), 1300 V (UL)
|
| Type |
Fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse type |
Flush end
BKN/80 Type K Indicator for Micro |
| Fuse system (according to IEC 60269) |
Other
|