下载文档 () / 20
动力,因我们而不同*

170M5514

Eaton Bussmann series high speed square body fuse, 800A 690V HS 2GN/50 AR UC

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5514
UPC
051712261548
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
568.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
800 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Class
Class aR
Clearing (I2T)
575000 at 660 V
Watt losses
105 W
Fuse shape
Square Body size 1* to 3, flush-end contact
Pre arc (I2T)
86000
Interrupt rating
200 kAIC
Connection
Flush-end contact
Mounting method
Flush
Packaging type
Standard
Voltage rating
700 V (UL), 690 V (IEC)
Type
Square body -BKN/- type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
G/Visual indicator

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。