下载文档 () / 20
动力,因我们而不同*

170M6073

Fuse-link, high speed, 500 A, AC 3000 V, size 3, 76 x 90 x 294 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6073
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
4015 g
Compliances
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
500 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
3000 V
Center-to-center distance of connections
260 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
145 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
3000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格