下载文档 () / 20
动力,因我们而不同*

170M6139

Fuse-link, high speed, 350 A, AC 1250 V, size 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator, 110 mm fixing centres

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6139
UPC
051712262934
Product Length/Depth
3.54 in
Product Height
5.47 in
Product Width
2.99 in
Product Weight
0.87 lb
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

产品规格

Used with
Power converters/rectifiers and reduced voltage starters
Amperage Rating
350 A
Fuse indicator
Non Indicating
Fuse size
3
Class
Class aR
Watt losses
90 W
Interrupt rating
100 kAIC
Mounting method
Slotted blade
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Square body
Special features
110mm center
Fuse type
/110 Visual indicator

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。