下载文档 () / 20
动力,因我们而不同*

170M6539

Eaton Bussmann series high speed square body fuse, Adapter type indicator mounted on fuse for microswitch North position, 100 kA, Flush-end, cont metric thread, 90 mm, center Square body, 1250 - 1300 V, 90 W, 3350 A

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6539
UPC
051712264433
Product Length/Depth
92 mm
Product Height
83 mm
Product Width
76 mm
Product Weight
1.284 kg
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Recognized

产品规格

Used with
Power converters/rectifiers and reduced voltage starters
Amperage Rating
350 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
90 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
13500 at 81500 V
Watt losses
90 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
13500
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Mounting method
Flush-end contact
Metric thread
Packaging type
Standard
Voltage rating
1250 V, 1300 V
Type
Square body
Special features
90mm center distance
Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。