下载文档 () / 20
动力,因我们而不同*

170M6643

Fuse-link, high speed, 550 A, AC 2500 V, size 3, 86 x 95 x 166 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6643
UPC
051712309738
Product Length/Depth
108 mm
Product Height
180 mm
Product Width
250 mm
Product Weight
251 g
Certifications
IEC 60269-4

产品规格

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
2500 V
Center-to-center distance of connections
166 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
175 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
2500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格