下载文档 () / 20
动力,因我们而不同*

170M6651

Fuse-link, high speed, 1400 A, AC 1100 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, single indicator, US thread

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6651
UPC
051712264969
Product Length/Depth
88.8 mm
Product Height
91.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
1400 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Class
Class aR
Clearing (I2T)
120000 at 1000 V, 160000 at 1250 V
Watt losses
150 W
Pre arc (I2T)
1250000
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Connection
Flush-end contact
Mounting method
Flush
Packaging type
Standard
Voltage rating
1100 V
Type
Square body, -GKN/90 type K indicator for micro
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/90 Type K indicator for micro

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。