下载文档 () / 20
动力,因我们而不同*

170M6700

Fuse-link, high speed, 1250 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6700
UPC
051712799003
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1527 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
IEC Rated

产品规格

Amperage Rating
1250 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
3950000 at 1000 V
Watt losses
145 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
810000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。