下载文档 () / 20
动力,因我们而不同*

170M6900

Fuse-link, high speed, 1250 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6900
UPC
051712265935
Product Length/Depth
31.97 mm
Product Height
27.44 mm
Product Width
28.32 mm
Product Weight
453.592 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

产品规格

Used with
Power converters/rectifiers and reduced voltage starters
Amperage Rating
1250 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
23
Class
Class aR
Clearing (I2T)
1050000 at 660 V
Watt losses
190 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
155000
Interrupt rating
300 kAIC
Connection
Flush-end contact
Construction size
Other
Mounting method
Flush-end contact
Metric thread
Packaging type
Standard
Voltage rating
660 V
Type
Square body
Special features
55mm center distance
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKE/55 Type K indicator

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。