下载文档 () / 20
动力,因我们而不同*

170M7078

Fuse-link, high speed, 1000 A, AC 690 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, UL, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7078
UPC
051712266512
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
1384.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
1000 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Temperature rating
>60°C
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
690 V
Center-to-center distance of connections
66.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
505000 at 660 V
Watt losses
175 W
Pre arc (I2T)
76000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
4
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V, 700 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
BKN/65 Type K indicator
Fuse system (according to IEC 60269)
Other

导出产品规格

产品页面(网络

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。