下载文档 () / 20
动力,因我们而不同*

170M7114

Fuse-link, high speed, 2200 A, AC 690 V, size 4, 105 x 120 x 67 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7114
UPC
197573006789
Product Length/Depth
268 mm
Product Height
70 mm
Product Width
130 mm
Product Weight
2140 g
Compliances
CE
RoHS
Certifications
IEC

产品规格

Amperage Rating
2200 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
690 V
Center-to-center distance of connections
66.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
5350000 at 660 V
Watt losses
255 W
Pre arc (I2T)
805000
Color
None
Construction size
4
Mounting method
Flush
Voltage rating
690 V, 700 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/65 Visual indicator
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。