下载文档 () / 20
动力,因我们而不同*

170M7636

Fuse-link, high speed, 1500 A, AC 1000 V, 200 kA, size 4, 105 x 120 x 95 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7636
UPC
051712683562
Product Length/Depth
95 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
2729 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

产品规格

Amperage Rating
1500 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
1000 V
Center-to-center distance of connections
87.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
3600000 at 1000 V
Watt losses
250 W
Pre arc (I2T)
600000
Color
None
Interrupt rating
200 kAIC
Construction size
4
Mounting method
Flush
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/95 Type K Indicator
Fuse system (according to IEC 60269)
Other

导出产品规格