下载文档 () / 20
动力,因我们而不同*

170M7661

Eaton Bussmann series 170M high speed fuse, FUSE, Square body, 1800A 1000V 4BKN/95 AR, 265 Watt, Interruption Rating 200kA

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7661
Product Length/Depth
94.6 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
8762 g
Compliances
CE
Certifications
IEC60269
UL Recognized

产品规格

Amperage Rating
1800 A
Watt losses
265 W
Interrupt rating
200 kA
Voltage rating
1000 Vac
Size
4
Type
Fuse
Special features
Square body

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。