下载文档 () / 20
动力,因我们而不同*

170M7671

Fuse-link, high speed, 4000 A, AC 1000 V, 2 x size 4, 144 x 105 x 89 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7671
UPC
051712847353
Product Length/Depth
108 mm
Product Height
180 mm
Product Width
250 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
4000 A
Breaking capacity
166 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
24
Rated voltage AC
1000 V
Center-to-center distance of connections
89 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
470 W
Color
None
Construction size
24
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。