下载文档 () / 20
动力,因我们而不同*

170M8539

Fuse-link, high speed, 800 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8539
UPC
051712603973
Product Length/Depth
160 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
0.746 kg
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
800 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
1050000 at 1000 V
Watt losses
135 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
170000
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。