下载文档 () / 20
动力,因我们而不同*

170T8300

Fuse-link, high speed, 6000 A, AC 600 V, 200 kA, 2 x size 4, 120 x 230 x 64 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170T8300
UPC
051712218610
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
6000 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
24
Rated voltage AC
600 V
Center-to-center distance of connections
66.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
800 W
Color
None
Interrupt rating
200 kAIC
Construction size
24
Packaging type
Standard
Voltage rating
600 V
Type
Fuse
Application
semiconductor protection
Fuse type
BKN/65 Type K indicator
Fuse system (according to IEC 60269)
Other

导出产品规格