Eaton Crouse-Hinds series squeeze type connector
1711DC

1711DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 1-1/4"
1711DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1711DC
UPC
784564003478
Product Length/Depth
1.98 in
Product Height
1.78 in
Product Width
1.78 in
Product Weight
0.23 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
1-1/4"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.