Eaton Crouse-Hinds series squeeze type connector
1712DC

1712DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 1-1/2"
1712DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1712DC
UPC
784564003485
Product Length/Depth
2.08 in
Product Height
2.11 in
Product Width
2.11 in
Product Weight
0.31 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
1-1/2"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.