Eaton Crouse-Hinds series squeeze type connector
1714

1714

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 2-1/2"
1714 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1714
UPC
784564117144
Product Length/Depth
3 in
Product Height
3.313 in
Product Width
3.313 in
Product Weight
1.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
2-1/2"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.