下载文档 () / 20
动力,因我们而不同*

171662

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=950x1000mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171662
Product Length/Depth
8 mm
Product Height
947 mm
Product Width
889 mm
Product Weight
13.609 kg
Compliances
RoHS conform

产品规格

Surface protection
Galvanized
Material
Steel

导出产品规格