下载文档 () / 20
动力,因我们而不同*

171700

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZMX40, withdrawable unit, W=600mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171700
Product Length/Depth
650 mm
Product Height
100 mm
Product Width
600 mm
Product Weight
12.9 kg
Compliances
RoHS conform

产品规格

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

导出产品规格