下载文档 () / 20
动力,因我们而不同*

171712
XSDC01508-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Plug In cover, closed, HxW=150x800mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171712
Product Length/Depth
22 mm
Product Height
140 mm
Product Width
767 mm
Product Weight
2.4 kg
Compliances
RoHS conform

产品规格

RAL-number
0
Color
Other
Material
Metal
Mounting position
Other
Model
Blind plate

导出产品规格