下载文档 () / 20
动力,因我们而不同*

171724

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=350x600mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171724
Product Length/Depth
8 mm
Product Height
347 mm
Product Width
489 mm
Product Weight
2.906 kg
Compliances
RoHS conform

产品规格

Surface protection
Galvanized
Material
Steel

导出产品规格