下载文档 () / 20
动力,因我们而不同*

171839

I-64-4-DHS. I-Box 4-row (depth=110mm) with steel door

常用规格

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
171839
Product Length/Depth
165 mm
Product Height
625 mm
Product Width
395 mm
Product Weight
7.8 kg
Certifications
CE

产品规格

Features
EMC-version
Earthing terminal block
Enclosure material
Steel
Built-in height
582 mm
Built-in width
352 mm
Built-in depth
165 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
16
Color
White
Number of rows
4
Degree of protection
IP30
Functions
Sealable
Mounting method
Flush mounted (plaster)
Internal depth
110 mm
Number of openings for socket outlets
0

导出产品规格