Eaton Crouse-Hinds series squeeze type connector
1721DC

1721DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 3-1/2"
1721DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1721DC
UPC
784564003522
Product Length/Depth
3.72 in
Product Height
4.28 in
Product Width
4.28 in
Product Weight
1.37 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
3-1/2"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.