Eaton Crouse-Hinds series squeeze type connector
1722

1722

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Malleable iron, 4"
1722 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1722
UPC
784564117229
Product Length/Depth
5.7 in
Product Height
7.7 in
Product Width
5.7 in
Product Weight
6.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
FMC
Connector type
Straight
Insulator
Insulated
Trade size
4"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.