下载文档 () / 20
动力,因我们而不同*

172206

Eaton xEnergy Main LV systems LV switchgear. XW Expansion set for Softstarter H=225mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172206
Product Length/Depth
7.5 mm
Product Height
165 mm
Product Width
35 mm
Product Weight
0.3 kg
Compliances
RoHS conform

产品规格

Color
Stainless steel
RAL-number
0
Material
Metal
Model
Profile rail

导出产品规格