下载文档 () / 20
动力,因我们而不同*

172673

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for dropper busbar/galvanized 35kA

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172673
Product Length/Depth
80 mm
Product Height
1435 mm
Product Width
350 mm
Product Weight
9.5 kg
Compliances
RoHS conform

产品规格

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
350 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b

导出产品规格