下载文档 () / 20
动力,因我们而不同*

173339

Eaton xEnergy Main LV systems LV switchgear. Front door for IZMX16, fixed, HxW=550x600mm, IP55, grey

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173339
Product Length/Depth
30 mm
Product Height
540 mm
Product Width
592 mm
Product Weight
5.438 kg
Compliances
RoHS conform

产品规格

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

导出产品规格