Eaton Crouse-Hinds series squeeze type connector
1736DC

1736DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Insulated, Zinc die cast, 1/2"
1736DC - sku page

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1736DC
UPC
784564003669
Product Weight
0.104 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
1/2"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.