知识搜索
下载文档 () / 20
动力,因我们而不同*

1739

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Insulated, Malleable iron, 1"

常用规格

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
1739
UPC
784564117397
Product Length/Depth
2.94 in
Product Height
2.94 in
Product Width
1 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Clamp
Material
Malleable iron
Connector type
90° angle
Insulator
Insulated
Trade size
1"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。