Eaton Crouse-Hinds series squeeze type connector
1741DC

1741DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Insulated, Zinc die cast, 1-1/2"
1741DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1741DC
UPC
784564003706
Product Length/Depth
7.6 in
Product Height
5.4 in
Product Width
3.9 in
Product Weight
1.17 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
FMC
Connector type
90° angle
Insulator
Insulated
Trade size
1-1/2"
Style
Squeeze
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.