下载文档 () / 20
动力,因我们而不同*

174578

Eaton xEnergy Main LV systems LV switchgear. Front plate 2xIZMX16, withdrawable, HxW=500x1000mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174578
Product Length/Depth
29.5 mm
Product Height
500 mm
Product Width
920 mm
Product Weight
3.6 kg
Compliances
RoHS conform

产品规格

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Other

导出产品规格