下载文档 () / 20
动力,因我们而不同*

175GXMSJ80E

Eaton Bussmann series Fuse, , 65A:80A, Barrels:1, Current Rating:80A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:17.5 kV

常用规格

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
175GXMSJ80E
UPC
786689021368
Product Length/Depth
19.078 in
Product Height
2.464 in
Product Width
2.464 in
Product Weight
13.428 lb
Compliances
CE

产品规格

Amperage Rating
80 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
14 ohms
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
17.5 kV

导出产品规格