下载文档 () / 20
动力,因我们而不同*

178939

Eaton xComfort KLV LV systems Final Distribution Boards. Reinforcement plate, 4-rows, for KLV-UP (HW)

常用规格

Product Name
Eaton xComfort KLV reinforcement plate
Catalog Number
178939
Product Length/Depth
56.5 mm
Product Height
632 mm
Product Width
256 mm
Product Weight
4 kg
Compliances
RoHS conform

产品规格

Used with
Reinforcement plate
KLV distribution board
Spare parts
KLV multimedia
Accessory consideration
KLV Accessories
Type
KLV Accessories KLV distribution board KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Accessory
Functions
Spare part
Additional equipment

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。