下载文档 () / 20
动力,因我们而不同*

180070

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM3, 4p horizontal for remote operator, HxW=300x600mm

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180070
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
320 mm
Product Weight
1.4 kg
Compliances
RoHS conform

产品规格

Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

导出产品规格