下载文档 () / 20
动力,因我们而不同*

180D0101

FUSE 450A 1000Vdc 3KN/110 AR UC - 180D0101

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
180D0101
Product Length/Depth
140 mm
Product Height
70 mm
Product Width
76 mm
Product Weight
1.152 kg

导出产品规格