下载文档 () / 20
动力,因我们而不同*

182493

Eaton xEnergy Main LV systems LV switchgear. Top panel, WxD=1100x600mm, IP42, grey

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
182493
Product Length/Depth
482 mm
Product Height
89 mm
Product Width
1007 mm
Product Weight
10.323 kg
Compliances
RoHS conform

产品规格

Fitted with:
De-aeration
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

导出产品规格