下载文档 () / 20
动力,因我们而不同*

184279

Eaton Moeller series IZMX/INX - ACB. Shunt release (2) 220-240 VAC/DC

常用规格

Product Name
Eaton Moeller series IZMX/INX shunt release
Catalog Number
184279
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.113 kg
Compliances
RoHS conform

产品规格

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 50 Hz - min
208 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
208 V
Rated control supply voltage (Us) at DC - max
250 V
Rated control supply voltage (Us) at DC - min
220 V
Accessory/spare part type
Remote switching
Current rating - max
0.034 A (maximum holding current)
Pick-up power consumption at 35 ms - max
0 VA/W
Adjustment range undelayed short-circuit release (end value) - max
0 A
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Initial value of the undelayed short-circuit release - min
0 A
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
AC/DC
Circuit breaker total switching time
35 ms (Us = 100%) (IZMX40…, INX40…)
30 ms (Us = 100%) (IZMX16…, INX16…)
Control voltage operating range
0.7 - 1.1 x Us
208 - 240 V AC (50/60 Hz)
208 - 250 V DC
Type
Accessory
Special features
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • Only in combination with a \"first\" shunt release.
  • Cannot be combined with an undervoltage release."
Power consumption
9 VA/W AC/DC
Rated operational current
0.034 A (maximum holding current)
Suitable for
Power circuit breaker
Off-load switch

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。