下载文档 () / 20
动力,因我们而不同*

184739

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=450x1000mm, IP55, grey

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184739
Product Length/Depth
45 mm
Product Height
440 mm
Product Width
992 mm
Product Weight
8.6 kg
Compliances
RoHS conform

产品规格

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

导出产品规格