下载文档 () / 20
动力,因我们而不同*

184800

Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, 4-rows, super-slim sheet steel door, 48UP-SF

常用规格

Product Name
Eaton xComfort KLV energy distribution board
Catalog Number
184800
Product Length/Depth
100 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
4.77 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
IEC/EN 60670-24 (PD)

产品规格

Used with
Basic device
KLV energy
Installation distribution board
Special features
IP30 Protection Class II Plastic enclosure with sheet steel door, white (RAL 9016)
Type
Basic device Installation distribution board KLV energy
Features
EMC-version
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
650 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Wall trough
Installation instructions
Device support rails
Imprintable sheet
Door/Frame
Nail lugs
Front cover
Spirit level for leveling
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Enclosure material
Plastic
Cable entry postion
Cable entries on top and bottom, side, back plate
Built-in depth
88 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
45 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
48 W
Closure type
Other
Cover/door color
White
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Voltage rating at AC
400 V AC
Color
White
Traffic white (RAL 9016)
Number of rows
4
Frequency rating of contacts
50 Hz
Module rack type
Rail frame
Degree of protection
IK05 (impact resistance)
IP30
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Extension possible
Sealable
Material
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
Flush mounted (plaster)
Flush mounting
DIN-rail
Internal depth
75 mm
Number of openings for socket outlets
0

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。