下载文档 () / 20
动力,因我们而不同*

186106

Eaton Moeller® series C22 Changeover switch, With thumb-grip, momentary, 2 N/O, Cable (black) with M12A plug, 4 pole, 0.2 m, 3 positions, Bezel: titanium

常用规格

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
186106
Product Length/Depth
276 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.035 kg
Certifications
UL
CSA
CE
IEC/EN 60947-5-1
VDE 0660
CSA File No.: 165628
CSA Class No.: 321103
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-18 and No. 94.2-15
CE marking
UL Category Control No.: NKCR
UL listed, CSA certified

产品规格

Type
Selector switch actuator
Actuator color
Black
Product Category
RMQ compact solution
Actuator function
Spring-return
Momentary
Electric connection type
Other
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
800 V AC
Actuator type
Toggle
Actuator diameter
4.7 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-30 °C
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Opening diameter
22.5 mm
Operating torque
0.3 Nm
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 24 V
4 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Bezel color
Titanium
Cable material
PUR
Bezel material
Plastic
Design
With thumb-grip
M12A
Classical
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Cable length
0.2 m
Connection type
Cable (black) with M12A plug, 4 pole
Overvoltage category
III
Control circuit reliability
1 failure per 17,000,000 swtching operations (statistically determined, at 17 V DC/7 mA: N/O contact
Degree of protection
IP65, rear
IP66
NEMA Other
Lifespan, mechanical
1,000,000 Operations (AC operated)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Number of switch positions
3
Tightening torque
1 Nm, Plug
2 Nm, Threaded ring
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Switching angle
40 °

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。