下载文档 () / 20
动力,因我们而不同*

186439

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, left, HxW=350x1000mm, IP42, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186439
Product Length/Depth
52.3 mm
Product Height
340 mm
Product Width
994.2 mm
Product Weight
11.627 kg
Compliances
RoHS conform

产品规格

Features
EMC-version
Surface finishing
Powder coating
Color
Other
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

导出产品规格