下载文档 () / 20
动力,因我们而不同*

186539

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, fixed with mechanical interlock, W=600mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186539
Product Length/Depth
70 mm
Product Height
640 mm
Product Width
300 mm
Product Weight
10 kg
Compliances
RoHS conform

产品规格

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Color
Other
Material
Steel

导出产品规格