下载文档 () / 20
动力,因我们而不同*

186607

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=300x600mm, special color

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186607
Product Length/Depth
576 mm
Product Height
240 mm
Product Width
301 mm
Product Weight
9.8 kg
Compliances
RoHS conform

产品规格

Features
EMC-version
Mounting plate depth-adjustable
Connectable
Surface finishing
Powder coating
Degree of protection
Other
IK10
Material quality
Other
Color
Other
Number of locks
0
RAL-number
0
Material
Steel
Mounting method
Wall fastening
Installation type
Floor installation possible
Number of covers/doors
0

导出产品规格